- Johnson Controls
- Industrial Refrigeration
- Reciprocating Compressor Unit
Sabroe Reciprocating Compressors
At Sabroe, we manufacture durable reciprocating compressor units for use in refrigeration, air-conditioning and heat-pump operations in the toughest industrial, marine and offshore applications.
Our models are designed for easy service access, and repairs can be completed without moving the compressor. For you, this means lower repair and maintenance costs with less downtime.
The majority of our compressors are available with variable-speed drives to provide stepless control of your compressor capacity, which achieves a maximum cooling effect using minimum energy.
The combination of a frequency converter, VSD motor, and UniSAB controller allows the reciprocating compressor drive motor to match the load speed at any given time.
Our reciprocating compressors' design ensures low noise and vibration levels with a wider range of possible mounting locations.
Screw or Reciprocating Compressor?
How to Choose.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)