Metasys BAS
Control your mission-critical environments with the market leader
Ensure reliability, accelerate decarbonization and prepare for the AI-enabled future.
Metasys unifies your building systems on one secure, intuitive platform. Studies show your building automation system (BAS) can affect up to 80% of a building’s lifecycle costs.
With Metasys, you can maximize uptime, strengthen cybersecurity protections and reduce costs with standardized workflows and up to 40% faster upgrades. Trusted in more than 54,000 locations worldwide, Metasys is the leader in building automation.
New resources keep you informed
Whitepaper
The Future of BAS
Brochure
Energy Management suite
Increase energy independence, resilience, flexibility and scalability
Metasys 16.0 continues our commitment to creating customers for life. See our latest enhancements:
- Native server redundancy supports continuous operations - no specialized hardware or third-party solutions needed
- Cybersecurity built into every layer of the system strengthens protection while simplifying compliance; alignment with IEC 62443-4-2 prepares for EU Cyber Resilience Act
- Save up to 30% on energy with ASHRAE Guideline 36 alignment, including 40+ water-side and 64 air-side rules, expanding Fault Detection and Fault Triage
- Energy Management suite adds new reports, view types and an EPBD-ready dashboard, saving over 20 hours of upfront engineering time
- Increased scalability supporting 1,300 IP devices and 65,000 objects per server
Make sure mission-critical building operations never miss a beat
As building systems grow more complex—and more essential to operations—Metasys helps you ensure uptime with built-in redundancy. This is more than a traditional backup. Monitor and command engines from multiple servers for seamless control, even during unexpected events. Standard configurations eliminate the need for specialized hardware and software, saving up to 40 hours/$37K of engineering per site.
Let us show you how it works.
See how Metasys benefits you in real life.
Schedule a demo personalized for your facility.
See how you’re managing energy, and where you can save
Address rising energy costs and increasing carbon restrictions with our out-of-the-box-ready Energy Management suite. Simple three-click configuration launches dashboards and advanced analytics for your entire enterprise. Features include integrated indoor air quality monitoring and reporting tools for Energy Performance of Buildings Directive (EPBD) global compliance. Save 18 hours of upfront engineering time and get instant insights for up to 30% energy savings.
Address changing workforce needs
One generation of workers is retiring and the next expects a simple, powerful user experience. The world-class Metasys user interface delivers with multi-language options, mobile access, minimalist dashboards and easy editing and customization. Options like Fault Detection and Fault Triage create a daily punch list to guide staff. Reduce manual engineering up to 80%, saving time and money.
Upgrade quickly and cost-effectively
Shrink upgrade timelines from 3 - 5 days to as little as 4 hours with the Metasys upgrade Fast Track tool. Guide your team through a structured workflow that flags potential blockers and confirms upgrade readiness. For Metasys users with legacy graphics, new tools to reduce conversion time by 60% are rolling out by region.
Capture the benefits of Metasys
Flyer
For contractors: Streamline workflows
Flyer
For building operators: Boost reliability and productivity
Flyer
For everyone: 5 reasons to modernize your BAS today
Meet stringent compliance and security requirements
Metasys is the building automation system of choice for operators facing strict compliance and reporting requirements.
- Smoke control system is UL 864 10th Edition listed.
- Metasys for Validated Environments (MVE) provides traceable electronic records, signatures and time-stamped audit trails.
- Mean Kinetic Temperature reporting supports compliance with product storage regulations.
- Includes BACnet 19 support, IEC 62443-4-2 SL2 compliance, and EPBD reporting support.
- With the Cyber Health Dashboard and cybersecurity best practices, Metasys meets every existing cybersecurity requirement, government or private.
Key features
Make daily tasks faster, clearer and more impactful with intuitive navigation and dashboards. Browser-based operation lets you manage systems from any device.
Scale Metasys to any building or campus, reducing infrastructure costs up to 60% with support for 1,300 devices and 65,000 objects per server. Integrate seamlessly with multiple technologies and brands.
The Lifecycle Management portal offers connected software toolsets to help design, configure and maintain building assets at maximum efficiency. Streamline Metasys management, maintenance and optimization across the building lifecycle.
Metasys inspires triple-certified hospitality complex, blending comfort with sustainability
When The Wings complex in Belgium prioritized comfort, well-being and sustainability, it led to much more.
Read case studySchedule your Metasys discovery call now
Metasys is designed to be constantly updated, preserving your investment while adding functionality with an eye toward tomorrow. Learn how you can manage building infrastructure efficiently with our streamlined, compliant, cyber-resilient building automation system. Complete the form to get started.
FAQs about Metasys
-
What is Metasys?
Metasys is a leading building automation system (BAS) that integrates HVAC, lighting, security, and fire protection systems on one secure platform. An industry leader, Metasys makes it easy for facility managers to monitor building system performance, improve energy efficiency and decarbonization, and keep building occupants safe, comfortable and productive.
-
Do I need special software to access Metasys?
No. You can operate Metasys from any device using a web-based interface, requiring no special software or plug-ins.
-
How secure is Metasys?
Metasys meets every existing cybersecurity requirement, government or private, using zero trust technology, encrypted communication and cybersecurity best practices. You can be confident that connected systems are secure, protecting people, data and operations.
-
Can I integrate equipment from other providers with Metasys?
Yes. Metasys today features truly open architecture that lets you seamlessly integrate third-party equipment and technologies. Keep everything on one platform to make facility management easier. Plus, Metasys can support 1,300 devices and 65,000 objects per server—60% more than comparable systems, reducing infrastructure costs 60%.
-
What size buildings does Metasys serve?
Metasys is highly scalable, serving everything from small office buildings to massive, multi-site campuses and complex facilities like data centers, hospitals and universities.
-
Is Metasys easy to use?
Yes! The Metasys user interface is unmatched for intuitive operation. We observed real facility managers in action to create an interface that matches the way you work. It’s designed to slash the learning curve, simplify navigation and guide your team to get results.
Additional options to complement Metasys
Build out your BAS with products you can trust. Choose the components you know will deliver essential data to Metasys, enhancing controls to achieve healthy building, net zero and bottom-line goals.
Valves & actuators
Get the right temperature, pressure and flow solutions to create a truly dynamic building system.
Sensors
Powerfully precise HVAC sensors deliver cost savings in wireless networked, networked and non-networked solutions.
Thermostats
Make comfort and control convenient and cost-effective with a full range of commercial and residential thermostats.
Expert guidance to elevate your building's performance
See all insights

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)