- Johnson Controls
- Fire Detection
- Smoke and Carbon Monoxide Detection Solutions
Smoke and Carbon Monoxide
Detection Solutions
Protecting your people and property doesn’t have to include frequent nuisance disruptions
Addressable
Our networked devices offer innovative and time-saving benefits.
Cost-effective
Carbon monoxide sensors are included in our smoke detectors, saving expense and extra wiring needs.
Stability
Rapid response times with minimal chance of nuisance alarms.
Benefits of smoke and carbon monoxide detection
Our innovative software and electronics means we can offer stable smoke and carbon monoxide detectors with the quickest response time and less nuisance. A dirty detector can set off an unwanted alarm—the predictive ability of our remote diagnostics is invaluable by alerting us that the device needs proactive service. Additionally, the addressability of our devices offers time-saving benefits to contractors, facility managers, and owners. Our patented TrueAlarm sensors are one of the industry’s most stable line of detection devices available, and our addressable modules can provide addressability to conventional devices.
As an added benefit, carbon monoxide (CO) sensors can be included in our smoke detectors, saving the expense of a separate purchase as well as reducing wiring needs. Our solutions are especially critical for facilities where people sleep: dormitories, hotels, nursing homes, and assisted living facilities.
As an added benefit, carbon monoxide (CO) sensors can be included in our smoke detectors, saving the expense of a separate purchase as well as reducing wiring needs. Our solutions are especially critical for facilities where people sleep: dormitories, hotels, nursing homes, and assisted living facilities.
Additional benefits:
- Quick detection of fire, smoke, or heat events, allowing orderly evacuation and mitigation of potential fire damage
- Solutions are tailored to your facility and integrated with fire suppression systems where needed
- Internet-based diagnostic service offers real-time visibility and automates the detection and notification of abnormal conditions
- Alerts when detectors are dirty or almost dirty and more vulnerable to problems
- Sensors evaluate environmental data and compensate for contamination to maintain detector sensitivity and decrease the chance of false alarms
- CO elements can operate independently or in combination with a smoke or heat sensor, helping reduce unnecessary alarms
We make it easier to find the right choices for your applications.
Solution portfolio
Fire Maintenance and Support
Advanced Service Offer
Our Fire Maintenance and Support service offers provide high-quality support tailored to meet your life-safety requirements.
Connected Fire Panels
Connected Fire Panels provide real time notification of fire alarm system activity and secure access to the fire alarm control panel for remote users.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)














.jpg?la=en-BZ&h=310&w=720&hash=E354FDAD20F312001116E7E0EAF908F4)


.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)