- Johnson Controls
- Fire Suppression
- LFP® Antifreeze
LFP® Antifreeze
The first and only UL listed antifreeze solution for fire sprinkler systems
LFP® Antifreeze is formulated to help ensure fire sprinkler systems operate as intended by allowing flow in temperatures as low as -10°F (-23.3°C). The solution is compatible with most sprinkler system materials, including CPVC, and can be more cost-effective, as well as easier to install and maintain, than alternate freeze protection methods like heat tracing or dry systems.
UL listed
Cost-effective
Realize savings over alternate freeze protection methods.
Easy to use
Installation and maintenance can be easier than other methods.
We can help you find the Fire Suppression products you need for a robust system.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)