- Johnson Controls
- Industrial Refrigeration
- Reciprocating Compressor Unit
- SMC Compressor Unit
Large Single-Stage Reciprocating Compressors
SMC compressor units are ideal for use in medium-sized refrigeration installations where reliable service is a major priority. They are particularly effective under part-load conditions. Sabroe SMC compressors are world-renowned for their exceptional reliability, making them an economical, low-maintenance solution for heavy-duty refrigeration, using all common refrigerants.
Features
|
|
|
|
|
|
Benefits
Excellent performance and high
Low power consumption, which greatly reduces operating costs
Stepless capacity control
Power consumption and operating costs kept to a minimum
Low service costs
Minimum downtime and low service costs due to extremely long service intervals
Low operating costs
Easy, inexpensive maintenance, which helps limit downtime and reduce operating costs
Easy service
Small footprint and easy service access
Technical Resources
Back
Next

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)