- Johnson Controls
- Industrial Refrigeration
- Reciprocating Compressor Unit
- TCMO Compressor Unit
Two-Stage Reciprocating Compressor Units
Sabroe TCMO two-stage reciprocating compressors are an economical operating alternative to single-stage compressors in smaller low-temperature refrigeration installations.
Features
|
|
|
|
Benefits
Helps reduce energy costs
Two-stage installations are relatively cost-effective, which helps reduce energy costs
Relatively small footprint
Can be installed in relatively small locations, or where space is limited
Reduced operation costs
Low power consumption, which greatly reduces operating costs
Stepless capacity control with VSD
Power consumption and operating costs kept to a minimum
Technical Resources
Back
Next

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)