Two-Stage Reciprocating Compressor Units

Sabroe TSMC two-stage reciprocating compressors are an economical operating alternative to single-stage compressors in smaller low-temperature refrigeration installations.
Two-Stage Reciprocating Compressor Units

Features

  • Splitting the temperature lift into two separate stages reduces overall energy consumption
  • Relatively small footprint
     
  • High coefficient of performance (COP), with excellent performance under part-load conditions
  • Variable-speed drive (optional) provides stepless capacity control over the entire operating range

Benefits

Icon depicting renewable energy with a bolt and circulating arrow
Helps reduce energy costs

Two-stage installations are relatively cost-effective, which helps reduce energy costs

Icon of square with blue lines
Relatively small footprint

Can be installed in relatively small locations, or where space is limited

Icon of down arrow with work capital icon
Reduced operation costs

Low power consumption, which greatly reduces operating costs

Icon depicting less power consumption with an energy bolt and leaf
Stepless capacity control with VSD

Power consumption and operating costs kept to a minimum

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.