- Johnson Controls
- Industrial Refrigeration
- Reciprocating Compressor Unit
- HPC Compressor Unit
High-Pressure Reciprocating Compressors
The blocks of the compressor units in the HPO/HPC/HPX range are cast in high-strength ductile iron, making them particularly strong and capable of operating under exceptionally high pressures.
Features
|
|
|
|
|
|
Benefits
Reduced operating costs
With low power consumption, especially under part-load conditions
Low power consumption
Ensures keeping operating costs to a minimum
Ideal for district heating
The units match radiator temperatures in most domestic/commercial heating systems
Easy access for service
Ensures less downtime with lower repair and maintenance costs
Technical Resources
Back
Next

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)