High-pressure reciprocating compressors

The blocks of the compressor units in the HPO/HPC/HPX range are cast in high-strength ductile iron, making them particularly strong and capable of operating under exceptionally high pressures.

High-pressure reciprocating compressors

Features

  • High coefficient of performance (COP), with excellent performance under part-load conditions
  • Variable-speed drive (optional) provides stepless capacity control over the entire operating range
  • Exceptionally high condensing temperatures – up to 90°C
  • Easy service access, and repair without removing the compressor
  • Special oil separator design based on coalescer technology

Benefits

Icon of down arrow with work capital icon
Reduced operating costs

With low power consumption, especially under part-load conditions

Icon depicting less power consumption with an energy bolt and leaf
Low power consumption

Ensures keeping operating costs to a minimum

Icon depicting  heat with a thermometer and sun
Ideal for district heating

The units match radiator temperatures in most domestic/commercial heating systems

Icon of a hand holding a spanner
Easy access for service

Ensures less downtime with lower repair and maintenance costs

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.