Designed For Smaller-Scale Industrial Refrigeration Requirements

CMO compressor units are small units specially designed for use in smaller-scale refrigeration installations where reliability is a particular concern and uninterrupted service a big priority. They are an economical, low-maintenance solution for smaller-scale, heavy-duty refrigeration installations, and are most commonly used as stand-alone units operating at full load, or as small backup compressors.
Designed For Smaller-Scale Industrial Refrigeration Requirements

Features

  • High COP with excellent performance under part-load conditions
  • Low noise and vibration levels
  • Easy access for service
  • Repairs can be performed in situ
  • VSD (optional) for stepless capacity control over the entire operating range
 

Benefits

Icon depicting easy mounting with a gear and tick sign in middle
Low noise and vibration level

Wider range of possible mounting locations, and minimal expenditure on noise attenuation systems

Icon of down arrow with work capital icon
Low operating costs

Power consumption and operating costs are kept to a minimum

Icon depicting energy efficiency with circulating arrow and a bolt
Easy maintenance

Easy, inexpensive maintenance helps limit downtime and reduce operating costs

Icon depicting less man hour spent with a clock
Very limited downtime

Repairs can be undertaken in situ without removing the compressor

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.