- Johnson Controls
- Industrial Refrigeration
- Industrial Heat Pumps
Sabroe Industrial Heat Pumps
A Legacy of Industrial Heat Pump Quality and Innovation
Sabroe has been making both high-temperature heat pumps and high-capacity heat pumps since 1982 and now has a leading portfolio of industrial solutions with a focus on energy efficiency and reliable performance. Our industrial heat pumps play a vital role in supporting the departure from fossil fuels. The flexibility of our modular designs makes it possible to capture waste heat at multiple temperatures with optimal efficiency. All units come with Sabroe's UniSAB systems controllers, core connectivity hubs that help make sure our heat pumps have the best possible performance, maximum uptime and lowest possible operating costs.
High Capacity Reciprocating Heat Pumps
In the large scale natural refrigerant heat pump market, our units provide exceptional heat pump capacity from the smallest possible footprint with only a very small refrigerant charge. Using ammonia as refrigerant, these ammonia heat pumps provide low operating costs while keeping the reliability and dependability you'd expect from Sabroe.
High Capacity Screw Heat Pump
Created specifically to address market requirements for heat pump applications, Sabroe screw high-capacity heat pumps offer quicker, cost-effective installation. They are highly efficient, compact and support future goals of net-zero greenhouse gas emission.
HyePac High Temperature Heat Pump
The HyePAC heat pump uses an absorption/compression process to heat water over 100°C with proven hybrid energy technology. The HyePAC high temperature industrial heat pump is a great solution for process, dairy, district heating and pharma applications.
High Temperature Reciprocating Heat Pumps
High-temperature industrial heat pumps are advanced systems designed to efficiently generate heat for various industrial processes. These pumps can achieve temperatures over 100°C and beyond, making them suitable for applications requiring high thermal energy.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)