- Johnson Controls
- Industrial Refrigeration
- Industrial Heat Pumps
- Recip Heat Pump
Efficient
Easy, pre-commissioning makes installation and operation faster and cheaper.
Energy Efficient
Find exceptional COP and part-load performance for high energy efficiency with low operating costs.
Low Installation Costs
Compact, single-stage configuration weighs less and takes up less space than bespoke and 2-stage heat pump designs.
Maximum Operating Flexibility
Our variable-speed drive and UniSAB controller comes standard with all models.
HyePAC Heat Pump
- Highly efficient heat pump solution using hybrid absorption-compression technology to generate high temperatures with low operating pressures
- HyePAC can deliver water temperatures above 100°C with a capacity range of 500 kW to 2150 kW
- This green technology - using natural refrigerants; ammonia and water - ensures environmentally friendly production for virtually every enterprise.
Learn more about our industrial heat pumps

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)