Sabroe HyePAC Heat pump

Energy-efficient Sabroe HyePAC has the ability to deliver temperatures above 100°C utilising high-temperature sources (up to 83°C). Using the zero GWP and zero ODP hybrid solution of ammonia and water, HyePAC helps you achieve your sustainability goals. With over 600,000 operating hours, the reliability of the HyePAC is proven.

Features

  • Factory-assembled, pre-tested packaged units, including capacity test
  • Low operating pressure to supply high temperature
  • High coefficient of performance (COP) due to low pressure difference and temperature glide
  • Variable-speed drive and UniSAB compressor package controller as standard
  • The range covers both a single-stage heat pump series; The HyePAC, and a two-stage heat pump series named the HyePAC-D.
 

Benefits

High temperature icon
Above 100°C hot water output

Turns low-temperature waste heat into high temperature out and capable of utilising high-temperature sources (up to 83°C)

Icon of piggy bank and dollar
Minimised total lifecycle costs

Outstanding safety and reliability and increased lifetime and service intervals

Icon of down arrow with work capital icon
Keeps operating cost low

Fast return on investment and low operating cost

Heat pump icon
High part-load performance and
operating flexibility

Outstanding part-load performance and
maximum operating flexibility

Icon of sapling
Meets sustainability goals

High coefficient of performance (COP) and
zero Global Warming Potential (GWP) and
Ozone Depleting Potential (ODP)