- Johnson Controls
- Industrial Refrigeration
- Industrial Heat Pumps
- HicaHP Ammonia Heat Pumps
Ultra-efficient, high-capacity ammonia heat pumps
Sabroe HicaHP (high capacity heat pumps) are compact heat pumps optimised to enable large-scale heat pump installations to support your path to net zero. By using the environmentally friendly natural refrigerant ammonia, HicaHP can deliver high water temperatures of up to 95°C at a high capacity yet with minimum energy needed to operate the compressor.
Features
|
|
|
|
|
Benefits
Increased lifetime and service intervals
Newly developed, short and robust rotor profile, specifically for heat pump operation, increases lifetime and service intervals
Compact and flexible design
Increased reliability and uptime resulting in low lifecycle cost
Space-saving footprint and low vibration level
Exceptional reliability, low maintenance costs and very easy access for service
High safety and maximum reliability
Optimised service/maintenance intervals, minimal unscheduled downtime
Easy pre-commissioning
Easy pre-commissioning makes installation and running-in both faster and cheaper

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)