Integrated control for refrigeration compressors, chillers and heat pumps

UniSAB systems controllers are connectivity hubs that ensure refrigeration installations have the best possible performance, maximum uptime, and the lowest possible operating costs.
Integrated control for refrigeration compressors, chillers and heat pumps

Features

  • Single, fully integrated control system for use with all types of compressors and chillers
  • Easy to integrate, seamless transfer of data between systems
  • One compact unit with monitoring, control and diagnostic capabilities
  • Compressor sequencing and load sharing
  • Intuitive, easy-to-use interface

Benefits

Icon of a energy bolt inside a circle
Fully Integrated Control System

Ensures more effective monitoring, control and diagnostics of a wide range of key refrigeration installations

Icon of a pentagon with check mark inside
High Efficiency And Security

Ensures effective management of important operation data and secures the production process for best performance

Icon depicting low maintenance cost with arrow
No need for multiple systems

Significant equipment savings

Icon depicting less power consumption with an energy bolt and leaf
Low operating and power consumption costs

Keeps power consumption to a minimum and reduces operating costs

Icon depicting low training cost with a person and his profile details
Low training costs

The intuitive easy-to-use interface requires fewer operator skills