- Johnson Controls
- Industrial Refrigeration
- UniSAB Controllers
UniSAB Controllers
Sabroe UniSAB controllers are integrated, connected, and designed for optimal performance in both screw and reciprocating compressor units to accommodate a variety of industrial applications to maximize uptime, reduce operating costs and optimize energy usage.
Versatile
We provide the right controllers for your specific industrial refrigeration application, from food and beverage to utilities, high-tech, pharma/healthcare and more.
User-Friendly
UniSAB controllers are easy to set up, have two dynamic user screens, intuitive data acquisition/analysis and advanced cybersecurity for ease of use and peace of mind.
Sustainable
Built-in energy and cost-saving features ensure efficient, safe, “planet-friendly” operation in a compact footprint.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)