- Johnson Controls
- Security
- Network Controllers for Security Management
Intelligent Network Controller Solutions
Explore a variety of network controllers that can communicate between your security management system and thousands of doors, windows, stairways and more.Your facilities may have hundreds — or even thousands — of doors, windows, elevators, stairways and more. Our intelligent network controllers work seamlessly with our P2000 security management system to communicate with all of these control points.
FEATURES AND BENEFITS
The following products offer a range of features to meet a variety of customer needs:
S321-IP Intelligent Network Controller
- Uses standard IP communications protocol.
- Can monitor and control two fully configured doors.
- Modular design for easy installation on a flat surface, DIN rail or specified UL-listed enclosure.
CK721-A Intelligent Network Controller
- Handles high-volume, high-speed traffic through host security management systems.
- Can monitor and control up to 64 doors or terminals through downstream reader and I/O modules.
- Can be programmed remotely or via its own interface.
CKM-EP2500 Authentic Mercury Intelligent Network Controller
- Advanced, open-platform controller.
- Can monitor and control up to 64 doors or terminals through downstream reader and I/O modules over two downstream RS-485 ports and Ethernet.
- Can use third-party wireless and hardwired locks such as Assa Abloy® Aperio®, and Schlage® AD-Series.
CKM-EP1501 Authentic Mercury Intelligent PoE Network Controller
- Advanced, open-platform controller.
- Can monitor and control a single door locally and up to 17 doors and additional I/O using downstream RS-485 or Ethernet modules.
- Can use third-party wireless and hardwired locks such as Assa Abloy Aperio and Schlage AD-Series.
- Can be powered by a standard power supply or PoE.
- Can be mounted in a standard triple-gang electrical box.
CKM-EP1502 Authentic Mercury Intelligent Network Controller
- Advanced, open-platform network controller.
- Can monitor and control two doors locally and up to 64 doors and additional I/O using downstream RS-485 or Ethernet modules.
- Can use Assa Abloy Aperio wireless locks.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)