- Johnson Controls
- Security
- Devices
Devices
Fortify your premises with revolutionary intrusion detection technology
Preventing a security incident or crime is better than dealing with its consequences. This is where our diverse and innovative portfolio of intrusion detectors, life-safety sensors, keypads and panels come into play. They are developed by professional engineers and security experts at our state-of-the-art manufacturing facilities with the goal of upgrading the quality of protection and level of comfort in homes. We believe in simplifying safety solutions.
Autonomous technology
Dual technology PIR and K-band microwave frequency help prevent false alarms.
Superior design
Vandal-resistant and compact devices blend well with home décors.
Robust connectivity
Remote installation and simple transmission of HD images increase efficiency and ease-of-use.
PowerG wireless devices
Our devices with the PowerG wireless technology deliver unmatched performance and offer better protection against intrusions.
433MHz wireless devices
Our home security devices backed by cutting-edge 433MHz wireless technology enables better connectivity for fostering a more peaceful and safer environment.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)