Reads most common code formats such as Code 39, Interleaved 2 of 5, UPC/EAN, and Codabar.
Uses advanced biometric and access control technologies to enhance the security.
Strong identity authentication that meets/exceeds the U.S. Government’s authentication standards.
Automatic identification of vehicles from distances up to 10 m (33 ft).
Store secure credentials on your smartphone and devices to access doors.
Reads multiple smart cards and proximity cards simultaneously.
Compatible with the leading proximity card brands including HID®.
Reads both proximity and smart cards for a more ideal security solution.
Higher level of security than standard proximity or magnetic stripe readers.
4.3" capacitive touchscreen provides ideal user experience.
For added security, or for touchless activation to reduce the spread of infectious diseases.
Ideal for small, medium, and large sites with an existing access control system.