- Johnson Controls
- Industrial Refrigeration
- Semi Hermetic CO2 Compressor Package
Semi Hermetic CO2 Compressor Package
FRICK Semi-Hermetic Rotary Screw Compressor (RSH-C 43)
The new FRICK Semi-Hermetic Rotary Screw Compressor (RSH-C 43) brings FRICK Screw compressor reliability and lower total cost of ownership to your CO2 cascade system. With increasing regulations on HFCs, natural refrigerants, such as carbon dioxide and ammonia, are becoming more common.
The FRICK RSHC 43 is a motor and screw compressor combined into a single housing. Incorporating the motor and compressor into a single housing reduces cost and eliminates the need for a shaft seal and drive coupling. The compressor has a design pressure of 600 psi and uses the latest FRICK technology for high performance screw compressors. The capacity control is with a variable frequency drive (VFD) which operates from 1800 to 7200 rpm. The RSHC 43 can support cascade condensing temperatures from 5F to 25F for various cold storage and process applications.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)


