Green Refrigeration. Reliably Convenient.
IPAC-S chiller
The new IPAC-S chiller makes the transition to green refrigeration easier than ever. Easy to ship, rig, install, connect, commission, maintain, and service, our standard size chillers feature a space-saving footprint in a compact inline package for exceptional convenience at every stage.
Maximized efficiency. Minimal maintenance.
With the IPAC-S chiller, the transition to green refrigeration is easy and efficient. For maximum heat transfer, the chiller features efficient plate and shell heat transfer technology eliminating the possibility of leaking or worn gaskets. The low ammonia charge provides maximum chilling efficiency with minimal risk. And the Frick 5:1 screw compressor turndown saves energy every single day. This is green refrigeration. How it should be.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)