- Johnson Controls
- Industrial Refrigeration
- Condensers and Evaporators
- FRICK® Penthouse Evaporator Systems
FRICK® Penthouse Evaporator Systems
Insulated Penthouse Evaporator Systems – designed for roof curbs
Product overview
At FRICK® Industrial Refrigeration, we offer Penthouse Evaporator Systems designed to sit on roof curbs open to cold rooms below. Choose from a variety of convenient options that come with this penthouse evaporator, like factory-mounted and wired fan motor starters, a removable cooling coil access panel in the enclosure, an insulated roof curb and more. Mounted on a rigid base and enclosed with an insulated panel, our FPHE Systems are engineered to be efficient, reliable and convenient.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)