- Johnson Controls
- Industrial Refrigeration
- Chillers
- Screw Chiller
Sabroe Screw Chillers
Sabroe's packaged ammonia chillers based on screw compressors come in a variety of standard models, each with a compact design and range of equipment options to ensure the best possible performance and application versatility.
Reliable
Factory-assembled, pre-tested packaged units based on Sabroe screw compressors are world-renowned for their reliability.
Compact
Our units provide exceptional refrigeration capacity while only taking up a minimum amount of space.
More Savings
With indirect cooling and an uncomplicated flooded evaporating system that uses natural ammonia only, you'll see savings with both weight and space.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)