- Johnson Controls
- Building Automation and Controls
- EasyIO
- EasyIO Controllers
- EasyIO FW-28 Controller
EasyIO FW-28 Controller
28-POINT, IP CONTROLLER
The FW (WiFi) series has the latest IT network and security standards and WiFi b/g/n. This series can be used as part of an existing network or as an isolated BMS network with WiFi. The dual Ethernet port allows for daisy chain capability within the recommended IT standards.
- Features HTML5-ready dashboards
- EasyIO Peer to Peer Protocol, compatible with FS, FG+, FW and FT Series
- Built-in dashboard
Product Overview
The FW series supports BACnet IP client/server, BACnet MSTP client/server, and Modbus TCP/ RTU M/S, as well as Sox, TCOM, P2P and MQTT. The FW series also features HTML5-ready dashboards and can be programmed live via CPT.
The FW-28 includes 16 UI (voltage and resistance), 4 AO (Voltage) and 8 DO with 24VAC contact relays. For floating control, add the optional FR-02 module. Input point capacity can be expanded using the FD20i.
The FW-28 includes 16 UI (voltage and resistance), 4 AO (Voltage) and 8 DO with 24VAC contact relays. For floating control, add the optional FR-02 module. Input point capacity can be expanded using the FD20i.
Features and Characteristics
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Access here your Technical Documentation
Back
Next
Want to use the smart, flexible, resilient EasyIO platform? Fill out the form below to contact us.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)


