- Johnson Controls
- Building Automation and Controls
- EasyIO
- EasyIO Controllers
- EasyIO FS-32 Controller
EasyIO FS-32 Controller
32-Point, IP Controller
The FS-32 is a high-performance network controller with a 1.2 GHz quad core processor, 512 MB RAM, 8GB flash memory, HTML5 graphics, a suite of applications and kits, and multifunctional adapter widgets.
- IP Sedona Controller
- Built in HTML 5 Graphics
- 2 485 ports (32 I/O, 16 U/I, 8 DO, 8 UO)
Product Overview
The FS-32 offers incomparable performance and live programming via EasyIO CPT Tools. The FS-32 supports the latest IT network and security standards. The built-in VPN allows for secure remote connectivity, a unique feature in a controller.
Protocols such as BACnet, Modbus, MQTT, Sox, and TCom are supported. The FS series includes SQL database and REST API for additional data integration and multi-system interoperability. Flash RAM enables data collection and storage at the device.
The FS-32 has 16 UI, 8 UO, and 8 DO. Input point capacity can be expanded using the FD20i. Device and engineering licenses and annual maintenance upgrades are included in the one-time cost of the controller.
Protocols such as BACnet, Modbus, MQTT, Sox, and TCom are supported. The FS series includes SQL database and REST API for additional data integration and multi-system interoperability. Flash RAM enables data collection and storage at the device.
The FS-32 has 16 UI, 8 UO, and 8 DO. Input point capacity can be expanded using the FD20i. Device and engineering licenses and annual maintenance upgrades are included in the one-time cost of the controller.
Features and Characteristics
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Access here your Technical Documentation
Back
Next
Want to use the smart, flexible, resilient EasyIO platform? Fill out the form below to contact us.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)


