- Johnson Controls
- Building Automation and Controls
- EasyIO
- EasyIO Controllers
- EasyIO FD-20i Input Modbus/Bacnet Module
EasyIO FD-20i Input Modbus/Bacnet Module
20-POINT IO EXPANSION MODULE
The FD-20i provides input point expansion capacity for all FS, FG+ and FW series controllers.
- 48 Mhz ARM Cortex-A0 processor for the I/O
- Supports BACnet MSTP or Modbus RTU
Product Overview
The FD20i has 20 input points, supports BACnet MSTP or Modbus RTU as a selectable function and is equipped with a RS485 port. The inputs include 10 Digital Inputs (DI) and 10 Universal Inputs (UI) supporting resistance based (10K or 20K) or digital dry contact.
Features and Characteristics
|
|
|
|
|
|
|
|
|
|
Access here your Technical Documentation
Back
Next
Want to use the smart, flexible, resilient EasyIO platform? Fill out the form below to contact us.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)

















.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)


