Frick® Screw Compressor Drivelines

Frick® Screw Compressor Drivelines

Rotary Screw Compressors for tough applications

Product Overview

As a world leader in refrigeration and gas compression, we engineer Frick® Screw Compressor Drivelines to handle the toughest applications and meet the most important requirements according to API 619 standards. Our screw compressor drivelines are designed to be reliable, accessible and easy to service. We offer the largest range of screw compressors in the world at Johnson Controls. With over 14,500 currently in active service, it’s no wonder our customers appreciate the advanced energy-saving features that really help reduce operating costs.
Product Overview

Features

  • Open-cycle gas compression and closed-cycle refrigeration service
  • Variable volume ratio (Vi) eliminates over/under compression
  • Electric motor, gas engine or steam turbine drive
  • Slide valve for efficient capacity control
  • 72 to 8,212 CFM (122 to 13,952 M3/hr)
  • Up to 6,000 hp (4,474 kW)
  • Designed to conform with API 619
  • Additional features available for highly critical gas-processing applications

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.