- Johnson Controls
- Building Automation and Controls
- EasyIO
- HMI Products
- 10″ Android touch panel with Wi-Fi & Ethernet
10″ Android touch panel with Wi-Fi & Ethernet
This is a SystemView 10 inch touch panel with a slim and sleek profile for easy mounting.
- Integrated bracket for in wall mounting and metal clips for metal door mounting
- Equipped with bracket SH-Systemview10
- Support multi-languages
Product Overview
The device is equipped with an advanced processor for smooth and high-speed performance. This android touch panel features a large capacitive touch screen for easy viewing.
A perfect (low-cost) solution for rugged monitoring in cabinets or as a graphics viewer for web servers.
Features and Characteristics
|
|
|
|
|
|
|
|
|
|
|
Access here your Technical Documentation
Back
Next
Want to use the smart, flexible, resilient EasyIO platform? Fill out the form below to contact us.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)














.jpg?la=en-BZ&h=310&w=720&hash=E354FDAD20F312001116E7E0EAF908F4)


.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)


