EasyIO FS-20
20-POINT, IP CONTROLLER
The FS-20 is a high-performance network controller with a 1.2 GHz quad core processor, 512 MB RAM, 8GB flash memory, HTML5 graphics, a suite of applications and kits, and multifunctional adapter widgets.
- On board 8GB of EMMC for storage and history
- Built-in HTML 5 web server and SSL certificate support
- Supports the latest IT network and security standards
Product Overview
Protocols such as BACnet, Modbus, MQTT, Sox, and TCom are supported. The FS series includes SQL database and REST API for additional data integration and multi-system interoperability. Flash RAM enables data collection and storage at the device.
The FS-20 has 12 UI, 6 UO, and 2 DO. Input point capacity can be expanded using the FD20i. Device and engineering licenses and annual maintenance upgrades are included in the one-time cost of the controller.
Features and Characteristics
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Want to use the smart, flexible, resilient EasyIO platform? Fill out the form below to contact us.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)














.jpg?la=en-BZ&h=310&w=720&hash=E354FDAD20F312001116E7E0EAF908F4)


.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)


