- Johnson Controls
- Building Automation and Controls
- EasyIO
- EasyIO Controllers
- EasyIO FC-20 Controller
EasyIO FC-20 Controller
20-POINT IO EXPANSION CONTROLLER
The EasyIO FC20 is a cost-effective programmable controller, selectable between BACnet or Modbus. This versatile controller can be used for many applications such as RTU, AHU, FCU, small plant control, or as dummy inputs/outputs.
- 24 MHz ARM Cortex-M3 main processor
- BACnet MSTP Server
Product Overview
The FC20 has twelve (12) universal inputs (UI) supporting current, voltage and resistance-based sensors, 4 electrically isolated digital outputs (DO) and 4 analog outputs (12-bit DAC) supporting current and voltage outputs.
Features and Characteristics
|
|
|
|
|
|
|
|
|
|
Want to use the smart, flexible, resilient EasyIO platform? Fill out the form below to contact us.

















.jpg?la=en-BZ&h=320&w=720&hash=ABCF80C536E2CFFF861E2E5B53A201AC)














.jpg?la=en-BZ&h=310&w=720&hash=E354FDAD20F312001116E7E0EAF908F4)


.jpg?la=en-BZ&h=320&w=719&hash=D0497673A57B15A9DB6DB2A428814589)
.jpg?la=en-BZ&h=306&w=720&hash=24BC5D7FE3D02A652652BB451FCA726B)

.png?la=en-BZ&h=320&w=720&hash=12A46A32E40810A26045642D0E9B8CED)


