Johnson Controls offer a complete range of life safety solutions to meet the specific requirements of every market sector imaginable, above and below ground, and at sea. We can provide a range of fire detection solutions from stand-alone conventional systems through to complex, integrated addressable fire detection and alarm systems incorporating fire alarm, voice evacuation and fire suppression that meet the most stringent approvals in the world.
Johnson Controls: The power behind your mission.
Our Detection & Control Solutions are typically application driven allowing us to offer the customer the ultimate in system flexibility. Every project undertaken is unique in that we individually assess each requirement and then decide upon the best technical solution for the application. We have a specialist expertise and a core technology base with a proven track record to ensure that the client always receives the most cost effective compatible solution to suit their specific application.
Johnson Controls can offer a range from small stand-alone IEC61508/61511 (SIL2) Compliant Addressable Fire Detection Systems to fully integrated IEC61508/61511 (SIL3). Compliant Control & Safety Systems along with everything else in between providing communications with an array of 3rd party Systems where required.
Johnson Controls combine expertise and experience in design and engineering manufacturing with proven technology for customised Safety Related Systems. We have a large installed system base, throughout the UK and the World supplying all the major Chemical, Oil & Gas Companies, through both UK and International contractors and directly to the end users. This is based on both Hardwired, Programmable Electronic and Addressable Detection Systems.
With these facts in mind, it is no surprise that we have global single source vendor partnerships with many of the top 100 companies throughout the world.
Along with our ad-hoc services, our tailored Fire & Gas healthcare maintenance and service packages mean you can select the best, most cost effective level of service for your asset. From basic service contracts to a fully comprehensive fire and gas plan with 24hour support and your own dedicated onshore co-ordinator, you can ensure you have the correct level of support for your systems.
Our service teams offer a fast response, round the clock service to support both our own and other manufacturers products.
Services Offered Include:
Stay one step ahead with news and insights from our Oil & Gas fire detection and control experts.