Many buildings are required by code to have smoke control systems, making it a critical component of your facility management strategy. Metasys® Building Automation System* is available to update or install a UL 864 Listed smoke control system and includes the United States listing UL 864 10th Edition UUKL, as well as the equivalent Canadian listing ORD-C100-13 UUKLC. The listing includes several Metasys Network Application Engines, MS/TP field controllers and Ethernet network switches, as well as legacy N2 Bus controllers.
*UL/cUL 864 UUKL 10th Edition Smoke Control Listing is for Metasys Components at Release 8.1