- Home
- Security
- Video Surveillance
- Video Management System Hardware
Video Management System Hardware
Premium security solutions for scalable business video surveillance needs
With our exclusive range of video management system hardware, it is easier to meet the growing IP-based video surveillance requirements. As a user, you will experience better speed and reliability even while managing video from remote locations using robust accessories like keyboards, etc. These devices are easy to use and also allow expanding the number of video channels for improved performance of the existing security set-up.
Adaptive
Video transcoding dynamically adjusts to suit the network bandwidth.
Performance
Tracking system configured to improve security through add-on-licensing.
Multi-purpose
Serve multiple video recorders and dynamically select transcoding channels.
Sensible security solutions for your facility and existing systems.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)