- Home
- Security
- Video Surveillance
- IP Camera Features in Action
IP Camera Features In Action
Smart cameras for optimal video surveillance
Illustra cameras provide a versatile and scalable surveillance solution for deployments where advanced video intelligence, innovative recording features, and open platform integrations are required. These feature-rich cameras include technologies that make them efficient in capturing high-quality visuals even in challenging low-light and complex conditions as well as bandwidth saving capabilities to reduce storage costs.
Compatible
Illustra works with dozens of third-parties for integrations, not just AD and Exacq.
Intelligent
Automatically analyze captured video for activities.
Secure
Built-in enhanced security capabilities.
Sensible security solutions for your facility and existing systems.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)