- Home
- Security
- Life-safety and Communications
- Cloud-based Gunshot Detection
Cloud-based Gunshot Detection
Improve response times and help save lives through fast, accurate and reliable detection through a single sensor.Better awareness, better response, better results
Did you know?
In 2024, there were more than 500 mass shootings in the U.S.*
Detect with confidence. Identify with certainty that a gunshot has been detected with the highest detection rate and lowest false alert rates compared to other systems.
Know in time to save lives thanks to the fastest detection-to-alerting ratio on the market. Get critical incident data to 911 faster to reduce response times.
Performance validated by third-party experts helps you choose with confidence.
Protect your data, your network and your people. No audio leaves the sensor, and the system collects no PII. Software has been vetted by the top experts in cyber and network security, including Fortune 10 organizations.
Enable your existing security assets and expand situational awareness. Over 50 certified IP integrations and the flexibility of relay integrations allow for endless possibilities to fit your needs.
Built for organizations of all sizes, the system is scalable from one to thousands of sensors – proven by large customers that manage multiple gunshot detection installed locations in one interface.
Video
Brochure
Learn how this cutting-edge technology enhances security through precise detection and fast alerting.
DownloadSeamless power with common life safety technology integration
The PoE sensor can be networked to a PoE switch or directly to the local network for easy integration. SDS Cloud gunshot detection systems can also be integrated with a wide range of security technologies to enhance situational awareness and response during active shooter incidents, including:
- Video Management Systems (VMS): Automatically trigger live video streams and incident recording.
- Access Control Systems: Automate locking and unlocking of doors to control building access.
- Mass Notification Systems: Send alerts via SMS, email, desktop pop-ups, and public address systems.
- Emergency Lighting and Signage: Activate emergency lights and digital signage to guide occupants to safety.
- Public Safety Systems: Provide real-time data to law enforcement and first responders.
- Voice/Public Announcements: Public announcement systems can broadcast safety instructions, inform the public and guide them to safety.
Technical specifications, testing and certifications
-
Size & Weight
- Faceplate - 4.6” square (117 cm)
- Depth from faceplate - 1” (2.54 cm)
- Depth from sensors - 1.5” (3.81 cm)
- <0.5 lbs. (<0.25 kg)
-
Coverage
- 40 Feet left/right/center (12 meters)
- Min. 2500 square feet (233 sq. meters)
-
Temperature Rating
- 32°F to 113°F
-
Mounting Options & Aesthetic
- Standard dual-gang electrical box
- Low-voltage frame
- Flush in wallboard or ceiling tile
- Surface mount box for concrete/brick structures
-
Network Interface
- 802.3 10/100M ethernet
- CAT5 cable minimum
- Supports static and DHCP IP addressing
-
Detection
- Acoustic - weapon muzzle blast
- Infrared - muzzle flash signatures
- Detects low caliber (.22) weapons and higher
-
Power
- Standard power over ethernet (PoE)
- 802.3af compliant
- Modes A and B
- Low power class 2 device
- Power draw < watts
-
Testing
- Patent-pending testing device certifies sensor placement and performance
- Tested against FCC & UL standards by an OHSA nationally recognized testing laboratory (NRTL)
-
Testing and certifications
- U.S. Department of Homeland Security SAFETY Act Certified Technology
- Centre for Protection of National Infrastructure (CPNI) “Approved for U.K. Government Use”
- Australian Security Construction Equipment Committee (SCEC) “Security Level 4”
- Tested against FCC & UL standards by an OSHA nationally recognized testing laboratory (NRTL)
- Certified for use on state & federal government agency networks
- Certified for use on corporate enterprise networks (Fortune 500)
- Certified, mutually supported integrations with leading VMS, access control, mass notification, and other security platform providers
* Source: https://www.gunviolencearchive.org/

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)