- Home
- Security
- Life-safety and Communications
- Public Address and Intercom
Public Address and Intercom
Get maximum clarity and usability from your system
Networked controls
Our systems allow for smaller consoles and easier usage.
Diverse applications
Solutions for multilevel buildings or campuses to warehouses and airports.
Two-way communications
Allow users to respond directly through an audio speaker.
From routine announcement to urgent notification
Whether you want to use your public address and intercom system for routine announcements or as a component of your emergency notification, we can help. Our systems are successful in diverse applications and demanding environments, such as clean rooms, high-bay areas, and rooms with hard surfaces—they’re designed to provide audio clarity and prevent feedback. We’ll help you evaluate signal processing for intelligibility, the choice of connection technology, zoning for destination selectivity, management and traffic analysis, and speaker selection for both acoustical and aesthetic considerations. Whatever your needs, we’ll keep it as simple as speaking into a microphone or dialing an access code and speaking into a telephone.
- Advanced solutions for diverse applications: multi-level buildings, campuses, retail stores and malls, warehouses and factories, transportation facilities, restaurants and sports bars, theme parks, and large venues like convention halls
- Reproduce a live or pre-recorded voice message directed to a person or group
- Allow a listener to respond directly through an audio speaker for two-way communications
- Music or programming distribution
- Networked controls that allow for smaller main control consoles
- Transmit audio communication via LAN/WAN infrastructure and the Internet
Stay one step ahead with news and insights from our specialists.
See all insightsWe make it easy to find the right choices that meet your needs.
Key elements of a Public Address and Intercom solution
Interior Voice Systems
Our high-survivability interior voice systems can instantly broadcast live or recorded messages with a customized approach.
Outdoor Speaker Systems
Our systems offer wide coverage for areas that encompass acres or miles. Messages can be customized to specific areas.
Duress Buttons
Placed in hallways, near elevators, or other locations, duress buttons can be life-saving devices that pinpoint caller location.
System Planning and Layout
Our specialists can prepare a custom solution to help meet your precise safety needs and operational goals.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)