- Home
- Security
- Life-safety and Communications
- Mass Notification
Mass Notification
Be ready to manage emergencies in real time
Strengthen response
Improve situational awareness and quick response times.Redundant and reliable
Integration into building systems provides more options.Flexible technology
We offer a broad portfolio of scalable protection.Mass notification key benefits and capabilities
Mass notification systems allow communication with large groups that may be impacted by a situation such as an emergency (fire, shooting, security breach) or a routine event (facility closing, traffic, weather). These solutions are critically important in helping facilities and safety executives address the range of threats and emergencies that can occur in today’s world. Increasingly, there is a need for more robust levels of protection, improved communications, and the ability to mitigate, prepare, respond, and recover from incidents.
We can propose, install, and service reliable, cost-efficient mass notification systems that work across indoor, outdoor, and electronic environments, using integrated, multi-layered technologies, including: voice-enabled fire alarm systems, loudspeakers, duress stations, electronic messaging displays, and messages sent to phones. Our systems are designed to deliver scalable protection that adapts to evolving events.
- Improve situational awareness and strengthen response
- Customizable multi-tiered, flexible technology
- Redundant and reliable; incorporated into building systems
- Leverage indoor and wide-area visual and audio messaging
- Messages shared with dispersed users via smartphones and other devices
- Broadcast critical messages quickly, all from a simplified web-based interface
- Part of an overall life-safety solution
Stay one step ahead with news and insights from our specialists.
See all insightsWe make it easy to find the right choices that meet your needs.
Key elements of Mass Notification solutions
Fire Alarm Systems
Leverage your existing systems—or add our own—to create an integrated environment.
Loud Speakers
Our systems offer wide coverage for areas that encompass acres or miles. Messages can be customized to specific areas.
Duress Buttons
Placed in hallways, near elevators, or other locations, duress buttons can be life-saving devices that pinpoint caller location.
Electronic Messaging Displays
Boards can be mounted anywhere to broadcast live or recorded messages and alerts.
Security Operations Centers
Enhance security and manage risk by using our experienced security professionals to oversee your facilities and efficiently respond to critical events.
Critical Event Management
Everbridge is a global software company providing applications that automate operational response to critical events.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)