- Home
- Security
- Intrusion Detection
- PowerG Wireless Technology
PowerG Wireless Technology
The industry-leading wireless technology
PowerG wireless devices run on cutting-edge technology offering optimum reliability and performance. The two-way wireless PowerG integration empowers the safety of your premises with high-level scalability and expandability of your security network. This groundbreaking technology allows users to integrate and reinforce the entire ecosystem of devices at their premises, giving them hassle-free control over their own security.
Excellent coverage
Robust system connectivity for effective operation even in the most challenging premises.
Flexible
Wireless devices allow faster installation and easier coupling with additional modules.
Versatile
Scalable system designs suitable for requirements ranging from small to medium and large.
PowerG Wireless Panels
Control panels with 6 to 128 zone configurations for smarter intrusion detection solutions.
- Automatic sync reduces on-site installation time
- Alarm verification solutions reduce costs incurred by false alarms
- Allows remote diagnostic, inspections and maintenance
PowerG Wirelesss Security Detectors
Featuring intelligent signal analysis for reliable motion detection and alerts.
- Superior detection sensitivity through mirror optics
- Eliminates white light interference
- Advanced analysis with microphone technology
PowerG Wireless Safety Sensors
Indicates an early warning of fire and communicates to the security system.
- Easy maintenance with sensitivity indicators
- Visible signal quality LED indicator for easy installations
- Safety alerts for device tampering and low battery
PowerG Wireless Keypads
Primary interface for hybrid systems with optional integrated PowerG transceiver.
- Multiple pre-programmed chimes to identify specific zones
- Integrated temperature sensors to indicate temperature dips
- Emergency button for a quick visual security check
Sensible security solutions for your facility and existing systems.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)