- Home
- Security
- Intrusion Detection
- Panic Devices and Protection Solutions
Panic Devices and
Protection Solutions
Panic Devices are a critical part of intrusion solutions
Help protect your employees against potential vulnerabilities with panic devices and related systems from Johnson Controls. Our solutions can protect every point of entry/exit, and our systems notify authorities instantly and silently so responders can be dispatched fast.
Reliable
Our panic intrusion systems are robust, fully tested, and reliable so you know help is on the way when you need it.
Complete
We offer a variety of solutions for doors, windows, and exits along with hold-up buttons and duress systems.
Discreet
Our systems are designed to raise the alarm without noise or panic. They let you get the help you need instantly and discreetly without increasing risk.
Johnson Controls' panic devices keep your people and premises safe.
Learn more about expertise in the area of panic devices and related solutions.
See all insights
Thought Leadership
Security
Commercial Office
Five questions with security expert Greg Parker

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)