- Home
- Security
- Intrusion Detection
- Commercial Security
Commercial Security
Scalable technology for enhanced security needs
Take wireless where it's never gone before with PowerG enabled commercial-grade security systems. With long-range wireless communication abilities, industry leading wireless intrusion technology, and flexible integration possibilities, it’s able to powerfully protect businesses – no matter how big.
Security systems, such as PowerSeries Pro, are secured by PowerG military-grade two-way, 128-bit AES encryption technology. It’s built with best-in-class main panel power capabilities to support up to 248 zones, with plenty of power to enable scalable projects, making it an ideal solution for mid-large businesses such as warehouses, office buildings, factories, retail and energy sector facilities.
Best-in-class security
Secures mid-large commercial installations without the need for wires on sensors or keypads.
Easy installation and integration
Dramatically decrease installation time by eliminating the need to run wires and install multiple repeaters, all assisted by a user-friendly installation app.
Future-proof scalable value
2A on-board power sustains any initial installation needs and is ready for future additions, ensuring long-lasting value.
Sensible security solutions for your facility and existing systems.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)