- Home
- Security
- Intrusion Detection
- Central Station Products and Communicators
Central station products
and communicators
High-performing security devices to offer an unceasing and robust protection
Security devices are at their best if they can relay the information to the monitoring stations as early as possible. Our range of receivers and communicators harness the power of revolutionary LTE network to bolster the connectivity of your security devices. Our cutting-edge devices help eliminate costs incurred by the system downtime. These products have gone through a tough battery of tests and are at par with the global standards of health and safety.
Robust self-diagnosis
Proactively identifies and reports issues to an easy-to-use Windows™-based software.
Hot-swappable
Facilitates quicker and easier replacement of line cards while the system is live.
Uninterrupted power
Built-in redundancy for power and auto-switching assures continuous performance.
Sur-Gard Receivers
Monitoring station receivers for growing system requirements and IP account expansion.
- Disaster recovery facility prevents downtime
- Auto-switching redundancy to provide backup
- Continual supervision of automation software
LTE Communicators
Alarm communications over LTE cellular network.
- Monitor Panel transmission for reliable network
- Deliver visual verification to indicate false alarms
- Triggers remote activation of the PGM outputs
Sensible security solutions for your facility and existing systems.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)