- Home
- Industrial Refrigeration and Heating
- OEM
- Frick® Bare Screw Compressors
OEM Bare Screw Compressors
Gas compressors for critical processing applications
Product overview
At Johnson Controls, we engineer reliable gas compressors for custom packagers and system integrators to use in their critical processing applications. The Frick® SGC, SGCH & SGCB bare screw compressors are designed to compress a variety of gases for quality solutions in refrigeration, water chilling, wellhead compression, gas gathering, and vapor recovery.
With 38 models ranging from 71 CFM to 5067 CFM, our gas compressors are available for almost every industrial refrigeration need.
With 38 models ranging from 71 CFM to 5067 CFM, our gas compressors are available for almost every industrial refrigeration need.
Features