- Home
- Industrial Refrigeration and Heating
- Recirculator Vessels
- FRICK® Vertical Intercooler
FRICK® Vertical Intercooler
12–96 inch diameter – up to 146 inch length
Product overview
The FRICK® Vertical Intercooler (VI) desuperheats booster compressor discharge gas prior to entering the high stage compressors. At times the intercooler may also serve as a suction accumulator for high temperature loads.
Features