- Home
- Industrial Refrigeration and Heating
- Plate Heat Exchangers
Plate Heat Exchangers for Effective Heat Transfer
Keeping process equipment working smoothly
Our systems work behind the scenes to meet exceptional demands that you can rely on for critical processes.
Proven technology
LaZerWeld Plate Heat Exchangers have many applications in the food, dairy, beverage, pharmaceutical, chemical, industrial, HVAC, and power markets.
Maximum performance
Plates are stamped in a corrugated design pattern to induce turbulent flow, then laser welded together in pairs at the flow perimeter, minimizing liquid bypass at the edges.
Flexibility
The LaZerWeld Plate Heat Exchanger allows for future expansion. Semi-welded plate pairs can easily be added to the existing heat exchanger frame.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)