- Home
- Industrial Refrigeration and Heating
- FRICK Control Panels
- Quantum HD Unity System Controller
FRICK® Quantum™ HD Unity System Controller
Your 24/7 virtual refrigeration operator & energy management solution
Product overview
The FRICK® Quantum™ HD Unity System Controller from Johnson Controls incorporates the most current industrial refrigeration control best practices with proven technology for a reliable, easy-to-use central control system perfect for cold storage and similar processes. Easily navigate from one control to the next with the unified single display for multiple controllers. Plus, our Quantum™ HD Unity System Controller enables you to access the system securely from the Internet – configure safe and secure access to the controller from literally any offsite location.
Features
|
|
|
|
Resources
Back
Next

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)