- Home
- Industrial Refrigeration and Heating
- Condensers and Evaporators
- FRICK® Centrifugal Style Condensers
FRICK® Centrifugal Style Condensers
Save Energy with Forced Draft Centrifugal Style Condensers
Product overview
Get the reliability you need and the energy savings you want from our ECC and ECL centrifugal style condensers. These condensers feature superior corrosion protection and are easy to assemble, offering you the flexibility and convenience to house them inside or outside. At FRICK® by Johnson Controls, our traditional forced draft evaporative condensers with centrifugal fans are designed specifically to fit into rooms with low ceilings (model ECL), and designed to go where sources of external static pressure exist (model ECC).
Features