- Home
- Industrial Refrigeration and Heating
- Condensers and Evaporators
- Traditional Unit Cooler Evaporator
AGHN Traditional Unit Cooler Evaporator
Evaporator Units with Maximum Efficiency and Minimum Noise Levels
Product overview
At Johnson Controls, our AGHN traditional unit cooler evaporator from FRICK features advanced technology with low-noise fan blades that simultaneously maximize capacity and minimize energy consumption. This induced draft unit cooler evaporator has been designed to operate with the most efficiency, specifically with the hygienic needs of the market in mind. Not only that, but FRICK also provides you with excellent cost savings and simplicity in installation with this accessible traditional unit cooler evaporator.
Features