- Home
- HVAC Equipment
- Water-cooled Chillers
- Floor Mounted Vertical Fan Coil Units
Floor Mounted Vertical Fan Coil Units
CFM: 200 to 1,200 CFM
Product overview
Choose between a flat top, slope top, or concealed vertical floor-mounted fan coil unit. All are AHRI certified to ensure reliable performance. Units offer a 3-speed direct-drive motor in either PSC or ECM.
Features