- Home
- HVAC Equipment
- Terminal Units
- Fan Coil Units
- Vertical Low-Profile Fan Coil Unit
Vertical Low Profile Fan Coil Units
CFM: 250 to 600 CFM
Product overview
The FW vertical low-profile fan coil has raised the bar by lowering the power consumption required. The vertical floor mounted unit’s impressive list of standard features provides unparalleled design flexibility.
Features