- Home
- HVAC Equipment
- Terminal Units
- Fan Coil Units
- Vertical High-Rise Fan Coil Units
Vertical High-Rise Fan Coil Units
Capacity: 350 to 1,200 CFM
Product overview
Maximum performance, design flexibility, and low-installation cost. The FS fan-coil unit offers a direct-drive fan with 3-speed PSC or ECM, or proportional ECM. Blower design is optimized for cabinet airflow and sound performance. Enhanced sound levels are achieved through the field adjustable ECM which allows further motor-speed fine tuning.
Features